YOUR MISSION:

MASTER MANUFACTURING.
2061
XY

Automated manufacturing is your playing field. Optimize your processes, reduce costs, and increase efficiency with WAGO solutions that integrate perfectly into your production lines. We provide the components that make your mission a success. Ready for the next level of manufacturing?

2061
XY

Ready for wiring robots with connection technology from WAGO

Level up your series production: WAGO PCB and device terminal blocks feature a clever funnel-shaped conductor entry. Many series also feature a push-in CAGE CLAMP® connection. This makes them perfect for robot wiring. The wiring robot automatically strips rigid conductors. Thanks to the funnel entry, it inserts conductors precisely. This powerful combination provides maximum efficiency in the production game.

Optimized packaging for your process

Efficiency starts at goods receipt. WAGO offers a variety of packaging options tailored perfectly to your automated assembly processes. From tape to tray – choose the solution that speeds up your production and reduces costs.

Tape and Reel: Enhances Efficiency

Load the tape, assembly gets underway: Tape-and-reel is your standard – especially for SMD terminal blocks, but also for picoMAX® and more. The machine picks precisely, places consistently – fewer errors, consistent quality, fast and economical. Pure efficiency in the series assembly game!

Bulk: Fast track for production

Open the packaging, drop in the terminal blocks: bulk add speed to the production line. Simply pour straight into feeder bowls or into feeders for manual placement. Less packaging, hundreds of parts per pack – for automatic or manual placement – efficient flow, greater output.

Tray: Controlled handling

PCB terminal blocks are perfectly secured in the tray. Consistent orientation, easy pick-up for manual assembly and automated machines. Contacts are reliably protected, the workflow is stable. Bonus: Corrugated cardboard trays are available for tool-operated PCB terminal blocks, such as the 2626 Series, and PCB terminal blocks with levers, such as the 2606 Series. These are easily recyclable. Clean game, high score!

Your game plan for efficient manufacturing

In the race for profitability, every step counts. Discover WAGO solutions that revolutionize your automated manufacturing processes. From optimized packaging options to innovative THR products – we provide the decisive upgrades for your mission.

2086-1104
2086 Series – Reflow Power for Your PCB

SMD PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; Push-in CAGE CLAMP®; in tape-and-reel packaging; white

01
2091-1124
*picoMAX*® – Compact – Unshakable – Ready to Go.

1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 1,50 mm²; light gra

02
2091-1174
*picoMAX*® *eCOM* : Your PCB – Your Game!

1-conductor THT female connector straight; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 1.0 mm Ø solder pin; 1,50 mm²; light gray

03
2621-1104
2621 Series – Your Joker

PCB terminal block; 1.5 mm²; Pin spacing 3.5 mm; Push-in CAGE CLAMP®; 1,50 mm²; gray

04
2622-3104
2622 Series – Your Next Move

PCB terminal block; 2.5 mm²; Pin spacing 5 mm; Push-in CAGE CLAMP®; 2,50 mm²; gray

05
2059-0301
2059 Series – SMD for Your LED Set-Up

SMD PCB terminal block; 0.5 mm²; Pin spacing 3 mm; PUSH WIRE®; in tape-and-reel packaging; white

06
2060-0452
2060 Series – Your LED Modules in the Winning Lane

SMD PCB terminal block; push-button; 0.75 mm²; Pin spacing 4 mm; Push-in CAGE CLAMP®; in tape-and-reel packaging; white

07
2061-0602
2061 Series – Upgrade Unlocked

SMD PCB terminal block; push-button; 1.5 mm²; Pin spacing 6 mm; Push-in CAGE CLAMP®; in tape-and-reel packaging; white

08
2065-0100
2065 Series – A New Level for Your Board Game

SMD PCB terminal block; push-button; 0.75 mm²; Pin spacing 6.5 mm; Push-in CAGE CLAMP®; in tape-and-reel packaging; Without housing; silver-colored

09
2070-0461
2070 Series – Shadow-Free Across the Finish Line

Through-Board SMD PCB Terminal Block; 0.75 mm²; Pin spacing 6.5 mm; Push-in CAGE CLAMP®; in tape-and-reel packaging; white

10
2075-0381
2075 Series – Light Without Limits

Through-Board SMD PCB Terminal Block; Pin spacing 3 mm; PUSH WIRE®; in tape-and-reel packaging; Without housing; silver-colore

11
available
2086 Series – Reflow Power for Your PCB
With the reflow-capable THR and SMD variants of the 2086 Series, you get the true champion among PCB terminal blocks on your team. Efficiency? Check! Cost control? Check! This terminal block gives you the strategic advantage for economical projects – clever, compact, combat-ready, and super flat, with an installation height of only 7.8 mm.
available
picoMAX® – Compact – Unshakable – Ready to Go.
In a bumpy environment picoMAX® stands firm: with ferrule, vibration-resistant up to 8 g; one spring for conductor connection and pin contact, maintenance-free push-in – the economical choice – compact – strong – unstoppable!
available
picoMAX® eCOM : Your PCB – Your Game!
The only PCB terminal block that is soldered directly to the PCB and is also still pluggable – a true game-changer! Thanks to tape-and-reel packaging, it operates seamlessly in automated assembly processes. Plug and Play on a Pro Level! Ready for Your Vision!
available
2621 Series – Your Joker
Connect conductors like a professional with the 2621 Series PCB terminal block. The universal Push-in CAGE CLAMP® makes it possible! This type of actuation is your trump card, because it allows direct, push-in termination of solid conductors or fine-stranded conductors with ferrules.
available
2622 Series – Your Next Move
With the 2622 Series, you insert solid and fine stranded conductors with ferrules directly and without tools into the clamping unit or, alternatively, using an operating tool – fast, secure, efficient. Conductor cross-sections from 0.14 to 2.5 mm²? No problem! THT soldering provides secure mounting on the PCB. PCB Terminal Block at Pro Level!
available
2059 Series – SMD for Your LED Set-Up
The 2059 Series gives you the smallest leader in the WAGO portfolio: 2.7 mm power, clean design, lightning-fast connection, no shadow, no polarity loss – only precise performance for your conductors up to 0.5 mm².
available
2060 Series – Your LED Modules in the Winning Lane
Make connections like a pro with the 2060 Series: Direct plug-in, easy release, minimal shadow. Whether manual or automatic assembly – this SMD terminal block is your gamechanger for smart wiring. Ready to wire? Let’s play!
available
2061 Series – Upgrade Unlocked
With the 2061 Series SMD PCB terminal block you're ready for direct power input: Ultra-slim (5.6 mm), plugged in in a flash, combinable without polarity loss – your hardware upgrade for industrial applications. Ready for soldering – Let's go!
available
2065 Series – A New Level for Your Board Game
The 2065 Series is your OP item for the PCB: Ultra-compact, elegant, a design focused on the essentials, and ready for any mission. With only 2.7 mm installation height and a maximum conductor cross-section, it sets the bar in the SMD universe. Plug in directly, wire cleanly!
available
2070 Series – Shadow-Free Across the Finish Line
With the 2070 Series SMD PCB terminal block from WAGO, connect LED modules at the rear, minimize shadowing and simplify wiring: For fine stranded conductors from 0.2 to 0.75 mm² – connect and be ready to operate at up to 500 V according to EN 60598-1.
available
2075 Series – Light Without Limits
With the 2075 Series SMD PCB terminal block you connect the conductor vertically from the back to the LED module – for even light distribution, minimal shadows and an ultra slim 3.9 mm installation height. Insert conductors with PUSH-WIRE®, "twist and pull" out – and the perfect pick-and-place surface for automated PCB assembly!
2086-1104
2086 Series – Reflow Power for Your PCB
01
2091-1124
*picoMAX*® – Compact – Unshakable – Ready to Go.
02
2091-1174
*picoMAX*® *eCOM* : Your PCB – Your Game!
03
2621-1104
2621 Series – Your Joker
04
2622-3104
2622 Series – Your Next Move
05
2059-0301
2059 Series – SMD for Your LED Set-Up
06
2060-0452
2060 Series – Your LED Modules in the Winning Lane
07
2061-0602
2061 Series – Upgrade Unlocked
08
2065-0100
2065 Series – A New Level for Your Board Game
09
2070-0461
2070 Series – Shadow-Free Across the Finish Line
10
2075-0381
2075 Series – Light Without Limits
11

Mission Efficiency: Saving Time throughout Production.

Every production step counts on the way to the next level. With PCB connection technology from WAGO, you eliminate unnecessary steps, avoid dead times and keep processes flowing. Whether assembling, testing, or wiring – production is faster, easier and more efficient. This saves you valuable time and helps you gain cost advantages while taking your throughput to the next level.

Optimized Manufacturing with the Power of the Spring

Use spring pressure connection technology to reach a new level of production: Maintenance-free, without any required retightening or torque testing. This saves effort, increases throughput and thus reduces overall operating costs.

  • Plug and done: Reduced wiring effort thanks to spring pressure connection technology with Push-in CAGE CLAMP®.
  • It holds and holds and holds: Thanks to maintenance-free spring pressure connection technology, all conductors always stay firmly and securely connected.
  • Time and cost savings: By not having to screw the conductor tight and check the torque, throughput in PCB assembly processes increases.
Discover all the benefits of spring pressure connection technology now!

Without pre-drying into the next production step

"Moisture Sensitivity Level 1" (MSL 1) turns the process into a fast run: THR products go straight into the reflow oven without pre-drying. This saves time, reduces effort, and keeps your production flowing.

  • Uncomplicated storage: Terminal blocks remain unaffected by ambient humidity and are immediately reflow-ready.
  • Decisive time advantage: With MSL 1, drying times before placement are unnecessary.
  • Faster processing: Fewer process steps, faster production, faster to the finish.

Check without stopping: Testing in the flow.

Test directly inline: The terminal block remains locked, and the test runs automatically via the test port. No loosening of the conductor, no extra step – that saves time in production and keeps throughput consistently high.

  • Permanently firmly connected: Thanks to the test port, the conductor remains firmly connected – even during the function test.
  • Testing without "dead" time: No loosening, no reassembly, no unnecessary effort.
  • No manual action necessary: the test runs directly within the automated production process.

Lighting Design: Your Next Level

Brilliant light, slim design! Miniaturization is your move: WAGO terminal blocks integrate seamlessly, save space, and ensure quality – for peak performance in lighting design.

Your Next Level: New Horizons

You've mastered production. And there are no limits to your potential! Expand your horizons and discover more key topics in power electronics. WAGO provides the knowledge and solutions to help you grow your skills and achieve new successes.

Next Level

Power Electronics: Power Up

Master your mission with PCB connection technology for high currents. Find the right cross-section - as large as necessary, as compact as possible.

Miniaturization: Small and Full of Power

Smaller devices, greater performance: Master the challenge of miniaturization. Discover WAGO solutions for your PCB designs that enable maximum performance in minimum space.

Customization: Your Design

Your products are unique. Create PCB connections according to your rules - with colors, markings and features that perfectly match your vision.

Power Electronics: Power Up

Master your mission with PCB connection technology for high currents. Find the right cross-section - as large as necessary, as compact as possible.

Miniaturization: Small and Full of Power

Smaller devices, greater performance: Master the challenge of miniaturization. Discover WAGO solutions for your PCB designs that enable maximum performance in minimum space.

Customization: Your Design

Your products are unique. Create PCB connections according to your rules - with colors, markings and features that perfectly match your vision.