YOUR MISSION:

BIG IN THE SMALLEST SPACE!
2712-1212
XY

THT male header with 1-conductor female connector; 2-row; Push-in CAGE CLAMP®; 0.5 mm²; Pin spacing 2.54 mm; 100 % protected against mismating; black

The future is compact. Mastering the challenge of miniaturization with WAGO solutions that enable maximum performance in a minimum space. Our innovative PCB Terminal Blocks and Connectors are your key to more compact devices, more functions and unlimited possibilities.

2712-1212
XY

THT male header with 1-conductor female connector; 2-row; Push-in CAGE CLAMP®; 0.5 mm²; Pin spacing 2.54 mm; 100 % protected against mismating; black

MCS MICRO: More space - more possibilities!

Every millimeter counts in miniaturization. MCS MICRO provides crucial space on the PCB space without compromising performance. This is your connection technology for cross-sections up to 0.5 mm². The highlight: Lever actuation - unique in this cross-section range.

Support Unlocked - Gamechanger: PCB Services!

The support that raises your PCB to a new level! This is what the PCB services offer. You're the key to changing the landscape.

PCB tactics: With layout data for top performance!

Play it safe with layout data so that the PCB connection technology fits perfectly into your vision. This is the only way to know exactly whether you are making the most of the space on your PCB.

WAGO Themal Simulation Tool

Mission: Thermal Control

Heat is the ultimate adversary to your power electronics. The WAGO Thermal Simulation Tool keeps you in control: It helps you find the ideal size for your temperature and current requirements. As small as possible and as large as necessary! This helps you make the best decision for your mission.

Customization: Design Mode Enabled!

Clear marking or custom color requirements: Shape the PCB connection technology to match your vision. Make it just as unique as your product.

Sample delivery: Try before you deploy!

Thoroughly test PCB connection technology before making it your preferred player. Your connection technology is "ready to play" in no more than 48 hours with the sample dispatch.

Your Skill Set for Miniaturization

Every mission needs the right tools. Discover our comprehensive portfolio of PCB Terminal Blocks and Connectors specifically designed for your miniaturized applications. Here you can find the power you need for your next level.

2712-1212
*MCS* MICRO – More space - more possibilities!

1-conductor female connector; 2-row; Push-in CAGE CLAMP®; 0.5 mm²; Pin spacing 2.54 mm; 100% protected against mismating; black

01
2091-1424
2091 Series - Mastery over Vibration

1-Conductor Female Connector; with push-buttons; Push-in CAGE CLAMP®; 1.5 mm²; pin spacing 3.5 mm; 1.5 mm²; light gray

02
2734-1104
*MCS* MINI – Wire Like a Pro

1-Conductor Female Connector; with levers; Push-in CAGE CLAMP®; 1.5 mm²; pin spacing 3.5 mm; 100 % protected against mismating; light gray

03
2601-1104
2601 Series - The Levers for Every Challenge

PCB Terminal Block; with levers; 1.5 mm²; pin spacing 3.5 mm; Push-in CAGE CLAMP®; gray

04
2621-1104
2621 Series - The Joker in Your Hand

PCB Terminal Block; 1.5 mm²; pin spacing 3.5 mm; Push-in CAGE CLAMP®; gray

05
2641-1104
2641 Series – You're in Control

PCB Terminal Block; with push-buttons; 1.5 mm²; pin spacing 3.5 mm; Push-in CAGE CLAMP®; gray

06
announced
MCS MICRO – More space - more possibilities!
Every millimeter counts in miniaturization. MCS MICRO provides crucial space on your PCB without compromising performance.
available
2091 Series - Mastery over Vibration
Cool under Shocks: The Pluggable PCB Connector picoMAX® withstands vibrations up to 8g – no loosening, no failure. Compact, strong and absolutely unstoppable!
available
MCS MINI – Wire Like a Pro
MCS MINI switches wiring to the easy mode: tool-free, in-hand and super-intuitive. Your sidekick for tight spaces – extremely fast thanks to a clever lever mechanism!
available
2601 Series - The Levers for Every Challenge
2601 Series: Use levers and not tools, operate intuitively! SPE-capable for ETHERNET via twisted pair – minimum effort, maximum range – your boost for smart wiring!
announced
2621 Series - The Joker in Your Hand
With the 2621 Series, you can insert conductors like a pro, thanks to the universal Push-in CAGE CLAMP® connection. Your joker for inserting solid or ferruled conductors!
announced
2641 Series – You're in Control
The perfect player in the game: The 2641 Series PCB Terminal Block with push-buttons. Same footprint as the 2621 Series – you decide which type of operation matches your vision.
2712-1212
*MCS* MICRO – More space - more possibilities!
01
2091-1424
2091 Series - Mastery over Vibration
02
2734-1104
*MCS* MINI – Wire Like a Pro
03
2601-1104
2601 Series - The Levers for Every Challenge
04
2621-1104
2621 Series - The Joker in Your Hand
05
2641-1104
2641 Series – You're in Control
06

Your Game Plan for Small Products

Small products, big impact: Optimize the handling and connection of your miniaturized components. Discover what type of actuation is the right move for factory connections and what to pay attention to for field connections to ensure smooth processes.

New Level Activated: Factory Mode

Connections in the factory pose their own unique challenges. Under controlled conditions, crimping and the use of special tools are part of the game. You can master even more complex challenges with push-buttons and operating tools.

  • Push-in CAGE CLAMP® allows you to insert conductors directly.
  • Automated conductor termination is easy using a push-button.
  • The economical option for your mission!

Checkpoint reached: Continue with field connection

Keep it simple: The field connection should be kept as simple as possible. Therefore, select PCB Terminal Blocks or Connectors with levers – no special tool, intuitive operation, clear-cut worldwide. This is how you avoid a game-over situation when selecting a connection.

  • Level 1 wiring without special tools
  • Intuitive and clear conductor termination in any situation
  • Easy wiring in tight spaces with Pluggable PCB Connectors with levers

Lighting Design: Your Next Level

Your vision: Brilliant light in a slim design! Miniaturization is your move. WAGO supplies Terminal Blocks that integrate seamlessly. Save space without making compromises in lighting quality or during installation.

Ready for the Next Level?

Your mission continues! Discover other exciting topics related to PCB connection and find the right WAGO solutions to support you in your projects. We’re with you every step of the way – for even greater efficiency, safety and innovation.

Next Level

Power Electronics: Power-up

Master your mission with PCB connection technology for high currents. Find the right cross-section – as large as necessary, as compact as possible.

Customization: Your Design

Your products are unique. Create PCB connections according to your rules – with colors, markings and functions that perfectly match your vision.

Economical Production: Full Control

Optimize your production processes and reduce costs. Discover WAGO solutions for efficient, automated production and shorten your production processes.

Power Electronics: Power-up

Master your mission with PCB connection technology for high currents. Find the right cross-section – as large as necessary, as compact as possible.

Customization: Your Design

Your products are unique. Create PCB connections according to your rules – with colors, markings and functions that perfectly match your vision.

Economical Production: Full Control

Optimize your production processes and reduce costs. Discover WAGO solutions for efficient, automated production and shorten your production processes.